APC KVM 2G, Analog, 1 Local User, 8 ports
-
Manage multiple servers with just one keyboard, monitor and mouse.
-
Includes: CD with software, Installation guide, Rack mounting brackets
KVM0108A Features
Key Features
Rack Height
1U
APC KVM 2G, Analog, 1 Local User, 8 ports
Manage multiple servers with just one keyboard, monitor and mouse.
Includes: CD with software, Installation guide, Rack mounting brackets
NetShelter KVM Switches Features & Benefits
Total cost of Ownership
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Availability
Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Marketing features
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Agility
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
43MM, 4.3CM
Maximum Width
424MM, 42.4CM
Maximum Depth
188MM, 18.8CM
Net Weight
2.4KG
Shipping weight
3.9KG
Shipping Height
146MM, 14.6CM
Shipping Width
330MM, 33.0CM
Shipping Depth
619MM, 61.9CM
Color
Black
Environmental
Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 60 °C
Storage Relative Humidity
0 - 80 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
C-Tick, CE, cUL listed, EAC, FCC part 15 class A, ICES-003, TAA compliance , UL 60950-1, UL-AR, VCCI class A, VDE
Standard warranty
2 years repair or replace