APC Integrated Rack LCD/KVM USB Cable - 6ft (1.8m)
AP5821 Features
Key Features
Cord Length
1.8meters
APC Integrated Rack LCD/KVM USB Cable - 6ft (1.8m)
Manage multiple servers with just one keyboard, monitor and mouse.
NetShelter KVM Switches Features & Benefits
Marketing features
Hot Pluggable Operation
Add or remove servers without having to power off the switch.
Availability
Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
Total cost of Ownership
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Agility
Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Physical
Maximum Height
13MM, 1.3CM
Maximum Width
25MM, 2.5CM
Maximum Depth
13MM, 1.3CM
Net Weight
0.07KG
Shipping weight
0.08KG
Shipping Height
50MM, 5.0CM
Shipping Width
235MM, 23.5CM
Shipping Depth
165MM, 16.5CM
Color
Black, Blue, Green
Connector A
USB 2.0 type A
Connector B
SUB-D 15HD (VGA monitor )
Conformance
Standard warranty
2 years repair or replace