APC InfraStruXure® Manager

APC InfraStruXure® Manager Front Left
APC InfraStruXure® Manager Front Left
APC InfraStruXure® Manager Front Left
APC InfraStruXure® Manager Front Left
  • Real-time enterprise level management tool, enabling IT Managers to monitor, configure, and assess their entire APC power infrastructure from a single console.

View Product Overview

AP92100 Features

APC InfraStruXure® Manager
Real-time enterprise level management tool, enabling IT Managers to monitor, configure, and assess their entire APC power infrastructure from a single console.

APC Enterprise Manager Features & Benefits

Manageability

E-mail notification
Configurable email notification of UPS and Power alarms which could affect network availability. Pager notification via email gateway.
Recommended Actions
Intelligent alarm descriptions coupled with recommended resolutions reduces the need for training and mean time to repair.
Exportable reports
Reports can be easily exported into Word, Excel, rtf, and Crystal Reports format, allowing customers to quickly and easily integrate reports into custom presentations or sort information for custom reports.
Battery status reports
Help prevent problems and pinpoint additional runtime requirements
Real-Time Monitoring
Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur.

Compatiblity

Compatible with Smart-Slot enabled UPSs
Compatible with all APC SmartSlot UPSs, including Smart-UPS and Symmetra units
Web Browser
Microsoft Internet Explorer v6.0 or higher

Product Distribution

Albania, Austria, Australia, Belgium, Canada, Switzerland, China, Cyprus, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, Greece, Hong Kong SAR China, Hungary, Ireland, Iceland, Japan, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Malta, Netherlands, Norway, Poland, Portugal, Sweden, Singapore, Slovenia, Slovakia, United States

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
483MM, 48.3CM
Maximum Depth
203MM, 20.3CM
Net Weight
1.82KG
Shipping weight
1.93KG
Shipping Height
51MM, 5.1CM
Shipping Width
305MM, 30.5CM
Shipping Depth
559MM, 55.9CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Options

Services