APC Home/Office SurgeArrest 5 oulets 230V Germany

APC Home/Office SurgeArrest 5 oulets 230V Germany Front Left
APC Home/Office SurgeArrest 5 oulets 230V Germany Front Left
APC Home/Office SurgeArrest 5 oulets 230V Germany Front Left
APC Home/Office SurgeArrest 5 oulets 230V Germany Detailed
APC Home/Office SurgeArrest 5 oulets 230V Germany Front Left
APC Home/Office SurgeArrest 5 oulets 230V Germany Detailed
RoHS
  • Professional-grade Electrical Surge Protection for Computers and Electronics

  • Includes: User manual

View Product Overview

PM5-GR Features

Key Features

Nominal Input Voltage
230V
Input Connections
Schuko CEE 7/7P
Cord Length
1.8meters
APC Home/Office SurgeArrest 5 oulets 230V Germany
Professional-grade Electrical Surge Protection for Computers and Electronics
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Right-angle plug for safe, easy connection even behind desks. It’s also wall-mountable for convenient, space-saving placement.

SurgeArrest Home/Office Features & Benefits

Safety

Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.

Convenience

Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Adjustable Cable Management
Keeps cords and cables neat and organized.
180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.

Protection

IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Product Distribution

Albania, Angola, Bosnia & Herzegovina, Bulgaria, Serbia and Montenegro, Czechia, Denmark, Estonia, Egypt, Spain, Ethiopia, Finland, France, Greece, Croatia, Hungary, Indonesia, Iceland, Italy, Jordan, Lebanon, Lithuania, Luxembourg, Latvia, North Macedonia, Nigeria, Netherlands, Norway, Pakistan, Poland, Portugal, Romania, Rwanda, Sweden, Slovenia, Suriname, Turkey, South Africa

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50 Hz
Number of Power Cords
1
Input Power
2300 Watts

Surge Protection and Filtering

Surge energy rating
918Joules
ts_nm_surge_response
1ns

Physical

Maximum Height
56MM, 5.58CM
Maximum Width
370MM, 37.04CM
Maximum Depth
73MM, 7.26CM
Net Weight
0.62KG
Shipping weight
0.73KG
Shipping Height
60MM, 6.0CM
Shipping Width
130MM, 13.0CM
Shipping Depth
410MM, 41.0CM
Color
White
Master Carton Dimensions (Length x Width x Height)
600 x 400 x 300MM
Master Carton Units
12.0
Master Carton Weight
9.96
Units per Pallet
192.0
SCC Codes
50731304313125

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 15240meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 50000 euros
Standard warranty
Limited Lifetime (European Union countries only)

Sustainable Offer Status

RoHS
Compliant

Options

Services