APC Essential SurgeArrest 1 Outlet Black 230V Germany

APC Essential SurgeArrest 1 Outlet Black 230V Germany Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Germany Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Germany Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Germany Front Straight
APC Essential SurgeArrest 1 Outlet Black 230V Germany Miscellaneous
APC Essential SurgeArrest 1 Outlet Black 230V Germany Front Left
APC Essential SurgeArrest 1 Outlet Black 230V Germany Front Straight
APC Essential SurgeArrest 1 Outlet Black 230V Germany Miscellaneous
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User manual

View Product Overview

PME1WB-GR Features

Key Features

Nominal Input Voltage
220V, 230V, 240V
Input Connections
Schuko CEE 7/7P
Maximum Input Current
16.0A
APC Essential SurgeArrest 1 Outlet Black 230V Germany
Basic Protection Against Power Surges for Computers and Electronics
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.

SurgeArrest Essential Features & Benefits

Protection

Safety-Agency Approved Surge Protector
All the APC surge protectors undergo stringent testing to comply with global and local agency safety requirements.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Serbia and Montenegro, Cyprus, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Outlets
1.0
Receptacle Style
Schuko CEE 7

Input

Input frequency
50/60 Hz
Input Power
4000 Watts

Surge Protection and Filtering

Surge energy rating
680Joules
ts_nm_surge_response
1ns

Physical

Maximum Height
93MM, 9.32CM
Maximum Width
63MM, 6.31CM
Maximum Depth
40MM, 4.0CM
Net Weight
0.05KG
Shipping weight
0.07KG
Shipping Height
100MM, 10.0CM
Shipping Width
90MM, 9.0CM
Shipping Depth
68MM, 6.8CM
Color
Black
Master Carton Dimensions (Length x Width x Height)
290 x 290 x 140MM
Master Carton Units
12.0
Master Carton Weight
2.05
SCC Codes
10731304346965

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, CE Mark
Standard warranty
20 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services