APC Easy UPS On-Line SRV Battery Pack (5/6kVA) for Standard Runtime Model 192V, 1344VAh, rackmount with kit, 2U
-
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
-
Includes: Battery cable, Rack mounting brackets, User manual
SRV192RBP-7A Features
Key Features
Rack Height
2U
APC Easy UPS On-Line SRV Battery Pack (5/6kVA) for Standard Runtime Model 192V, 1344VAh, rackmount with kit, 2U
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: Battery cable, Rack mounting brackets, User manual
Smart-UPS Battery Systems Features & Benefits
Availability
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance, and stable cell health.
Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Product Distribution
United Arab Emirates, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Battery Output Voltage
192 V
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Rack mount
Expected Battery Life (years)
3 - 5
Battery blocks per string
16
Physical
Maximum Height
87MM, 8.65CM
Maximum Width
438MM, 43.8CM
Maximum Depth
710MM, 71.0CM
Net Weight
47.0KG
Shipping weight
53.0KG
Shipping Height
245MM, 24.5CM
Shipping Width
565MM, 56.5CM
Shipping Depth
836MM, 83.6CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Conformance
Approvals
CE, EAC, EN/IEC 62040-1, UKCA
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant