APC Easy UPS On-Line, 5kVA/5kW, Rackmount 5U, 230V, Hard wire 3-wire(P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ rail kit
-
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
SRV5KRILRK Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (5000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
5.0kWatts
/ 5.0kVA
Rack Height
5U
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Hard wire 3-wire (1P + N + E)
APC Easy UPS On-Line, 5kVA/5kW, Rackmount 5U, 230V, Hard wire 3-wire(P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ rail kit
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions.
-
Intelligent Card Slot
Customize UPS capabilities with management cards.
Easy UPS On-Line Features & Benefits
Availability
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Features
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Manageability
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity
Provides management of the UPS via a serial port.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Serviceability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Product Distribution
Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Lithuania, Latvia, North Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Turkey, Ukraine
Output
Max Configurable Power (Watts)
5.0kWatts
/ 5.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
94.0 %
Output Voltage Distortion
1 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
40 - 70 Hz Auto sensing
Input voltage range for main operations
110 - 300 60 % load, 176 - 300 Full loadV
Efficiency at Full Load
94.0 %
Other Input Voltages
220 V, 240 V
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
5hour(s)
Nominal Battery Voltage
240 V
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
1.17kWatts
Runtime
Efficiency
Communications & Management
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1
Surge Protection and Filtering
Surge energy rating
600Joules
Physical
Maximum Height
220MM, 21.95CM
Maximum Width
438MM, 43.8CM
Maximum Depth
615MM, 61.5CM
Net Weight
78.0KG
Shipping weight
88.0KG
Shipping Height
490MM, 49.0CM
Shipping Width
870MM, 87.0CM
Shipping Depth
600MM, 60.0CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-15 - 60 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
55.0dBA
Online thermal dissipation
1172.0BTU/hr
Protection Class
IP20
Conformance
Approvals
CE, EAC, UKCA
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant