APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit

APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Right
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Right
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Right
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Right
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Back
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Back
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Right
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Right
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Front Straight
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Back
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit Back
RoHS
  • Double-conversion On-line UPS with Lithium-Ion battery to scalable runtime. Ideal UPS for essential power protection needs even in the most unstable power conditions ...

  • Includes: Basic UPS signalling RS-232 cable, Battery cable, C13-C14 power cord, IEC-C20 - Shuko input power cord, Rack mounting brackets, RJ11 cable, RJ45 cable ...

View Product Overview

SRVL3KRIL Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (2700 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
2.7kWatts / 3.0kVA
Rack Height
4U
Output Connections
(1) IEC 60320 C19 (Battery Backup)
(6) IEC 60320 C13 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C20
APC Easy UPS On-Line, 3kVA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 + 1 IEC C19 outlets, Intelligent Card Slot, Extended runtime, W/O rail kit
Double-conversion On-line UPS with Lithium-Ion battery to scalable runtime. Ideal UPS for essential power protection needs even in the most unstable power conditions.
Includes: Basic UPS signalling RS-232 cable, Battery cable, C13-C14 power cord, IEC-C20 - Shuko input power cord, Rack mounting brackets, RJ11 cable, RJ45 cable, Safety guide, Stabilization feet, USB cable, User manual
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Intelligent Card Slot
    Customize UPS capabilities with management cards.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Multiple battery pack configuration 3
    Connect up to 3 battery packs for extended runtime applications.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Easy UPS On-Line Features & Benefits

Features

Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Management Software
Allows you to easily monitor your utility power and manage your UPS.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Serial connectivity
Provides management of the UPS via a serial port.
Intelligent Card Slot
Customize UPS capabilities with management cards.

Serviceability

Audible alarms
Provides notification of changing utility power and UPS power conditions
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

United Arab Emirates, Afghanistan, Angola, Argentina, Austria, Australia, Azerbaijan, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Serbia and Montenegro, Czechia, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Martinique, Mauritania, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Qatar, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Syria, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
2.7kWatts / 3.0kVA
Efficiency at Full Load
90.0 %
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz Sync to mains
Other Output Voltages
220 V, 240 V
Load Crest Factor
3 : 1
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
110 - 300 60 % load, 160 - 300 Full loadV
Efficiency at Full Load
90.0 %
Other Input Voltages
230 V

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion)
Typical recharge time
4.8hour(s)
Nominal Battery Voltage
48 V
Expected Battery Life (years)
8 - 10
Battery Charge Power (Watts)
500 Watts

Communications & Management

Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
945Joules

Physical

Maximum Height
172MM, 17.2CM
Maximum Width
438MM, 43.8CM
Maximum Depth
616MM, 61.6CM
Net Weight
38.3KG
Shipping weight
47.3KG
Shipping Height
480MM, 48.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
600MM, 60.0CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 15000meters
Audible noise at 1 meter from surface of unit
50.0dBA
Protection Class
IP20

Conformance

Approvals
CB , CE, EAC, IEC 62619, KC, RCM, TISI, UKCA, UN 38.3
Standard warranty
3 years UPS repair or replace; 5 years battery repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services