APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M)

APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Front Left
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M) Application
RoHS
  • Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic ...

  • Includes: User manual

View Product Overview

DDCC6-031 Features

Key Features

Cord Length
9.4meters
APC Data Distribution Cable, CAT6 UTP CMR 6XRJ-45 Black, 31FT (9.4M)
Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Includes: User manual

NetShelter Network Connectivity Features & Benefits

Marketing features

Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
PoE+
S-One connectors enable PoE+ applications

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Ports
6

Input

Physical

Maximum Height
114MM, 11.4CM
Maximum Width
343MM, 34.3CM
Maximum Depth
343MM, 34.3CM
Net Weight
3.36KG
Shipping weight
3.8KG
Shipping Height
114MM, 11.4CM
Shipping Width
343MM, 34.3CM
Shipping Depth
343MM, 34.3CM
Color
Black
Connector A
RJ45 (Cat 6 Straight Through)
Connector B
RJ45 (Cat 6 Straight Through)

Environmental

Operating Temperature
-15 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
TAA compliance , UL listed, UL recognized
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services