APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 5ft (1,5m)
-
Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic ...
-
Includes: Installation guide, User manual
DDCC5E-005 Features
Key Features
Cord Length
1.5meters
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 5ft (1,5m)
Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Includes: Installation guide, User manual
-
Plug and Play setup
Fast and Easy set up
NetShelter Network Connectivity Features & Benefits
Marketing features
Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
PoE+
S-One connectors enable PoE+ applications
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Number of Ports
6
Input
Physical
Maximum Height
58MM, 5.8CM
Maximum Width
338MM, 33.8CM
Maximum Depth
356MM, 35.6CM
Net Weight
0.41KG
Shipping weight
0.64KG
Shipping Height
58MM, 5.8CM
Shipping Width
356MM, 35.6CM
Shipping Depth
338MM, 33.8CM
Color
Grey
Connector A
RJ45 (Cat 5e Straight Through)
Connector B
RJ45 (Cat 5e Straight Through)
Conformance
Approvals
TAA compliance , UL recognized
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant