APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m)

APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Miscellaneous
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Miscellaneous
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Miscellaneous
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Front Left
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Miscellaneous
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Miscellaneous
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m) Miscellaneous
RoHS
  • Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic ...

  • Includes: Installation guide, User manual

View Product Overview

DDCC5E-033 Features

Key Features

Cord Length
10.1meters
APC Data Distribution Cable, CAT5e UTP CMR Gray, 6xRJ-45 Jack to 6xRJ-45 Jack, 33ft (10,0m)
Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Includes: Installation guide, User manual
  • Plug and Play setup
    Fast and Easy set up

NetShelter Network Connectivity Features & Benefits

Marketing features

Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
PoE+
S-One connectors enable PoE+ applications

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Ports
6

Input

Physical

Maximum Height
58MM, 5.8CM
Maximum Width
389MM, 38.9CM
Maximum Depth
406MM, 40.6CM
Net Weight
2.14KG
Shipping weight
2.36KG
Shipping Height
58MM, 5.8CM
Shipping Width
389MM, 38.9CM
Shipping Depth
406MM, 40.6CM
Color
Grey
Connector A
RJ45 (Cat 5e Straight Through)
Connector B
RJ45 (Cat 5e Straight Through)

Conformance

Approvals
ETL, TAA compliance , UL recognized
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services