APC Communication Cable for Hitachi Thunder Storage

APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
APC Communication Cable for Hitachi Thunder Storage Front Left
  • UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

View Product Overview

AP9807 Features

Key Features

Cord Length
3.7meters
APC Communication Cable for Hitachi Thunder Storage
UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Interface Cables Features & Benefits

Availability

Communication Computer Interface Cable
UPS cable provides dedicated serial/USB communication between the UPS and the server, independent of the network.
Extension Cable
Provides availability and reliability to let your UPS send signals over longer distances.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Norway, Oman, Pakistan, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Net Weight
0.45KG
Shipping weight
0.68KG
Shipping Height
51MM, 5.1CM
Shipping Width
102MM, 10.2CM
Shipping Depth
76MM, 7.6CM
Color
Black
Connector A
SUB-D 9 (Simple signaling )

Conformance

Standard warranty
2 years repair or replace

Options

Services