APC CAT5/IP KVM USB Server Module (SM)

APC CAT5/IP KVM USB Server Module (SM) Front Left
APC CAT5/IP KVM USB Server Module (SM) Front Left
APC CAT5/IP KVM USB Server Module (SM) Front Left
APC CAT5/IP KVM USB Server Module (SM) Front Left
APC CAT5/IP KVM USB Server Module (SM) Front Right
APC CAT5/IP KVM USB Server Module (SM) Front Left
APC CAT5/IP KVM USB Server Module (SM) Front Left
APC CAT5/IP KVM USB Server Module (SM) Front Right
  • Manage multiple servers with just one keyboard, monitor and mouse.

View Product Overview

AP5451 Features

APC CAT5/IP KVM USB Server Module (SM)
Manage multiple servers with just one keyboard, monitor and mouse.
  • PC compatible
    So you can charge your phone using almost any computer

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Ports
1

Physical

Maximum Height
22MM, 2.16CM
Maximum Width
32MM, 3.16CM
Maximum Depth
66MM, 6.6CM
Net Weight
0.12KG
Shipping weight
0.68KG
Shipping Height
48MM, 4.84CM
Shipping Width
234MM, 23.38CM
Shipping Depth
158MM, 15.76CM
Color
Black
Connector A
USB 1.1 type A
Connector B
SUB-D 15HD (VGA monitor )

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, EN 55022 class A, FCC part 15 class A
Standard warranty
2 years repair or replace

Options

Services