APC Business Casual Vertical Roller Notebook Case, EMEA

APC Business Casual Vertical Roller Notebook Case, EMEA Front Left
APC Business Casual Vertical Roller Notebook Case, EMEA Front Left
APC Business Casual Vertical Roller Notebook Case, EMEA Front Left
APC Business Casual Vertical Roller Notebook Case, EMEA Front Left
APC Business Casual Vertical Roller Notebook Case, EMEA Front Right
APC Business Casual Vertical Roller Notebook Case, EMEA Front Straight
APC Business Casual Vertical Roller Notebook Case, EMEA Back
APC Business Casual Vertical Roller Notebook Case, EMEA Back
APC Business Casual Vertical Roller Notebook Case, EMEA Application
APC Business Casual Vertical Roller Notebook Case, EMEA Application
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Front Left
APC Business Casual Vertical Roller Notebook Case, EMEA Front Left
APC Business Casual Vertical Roller Notebook Case, EMEA Front Right
APC Business Casual Vertical Roller Notebook Case, EMEA Front Straight
APC Business Casual Vertical Roller Notebook Case, EMEA Back
APC Business Casual Vertical Roller Notebook Case, EMEA Back
APC Business Casual Vertical Roller Notebook Case, EMEA Application
APC Business Casual Vertical Roller Notebook Case, EMEA Application
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
APC Business Casual Vertical Roller Notebook Case, EMEA Miscellaneous
  • Maximum portability and protection for your notebook computer.

View Product Overview

TC1750NR-EC Features

APC Business Casual Vertical Roller Notebook Case, EMEA
Maximum portability and protection for your notebook computer.

Wheeled Cases Features & Benefits

Protection

Security strap
Securely attaches the case directly on top of a roller case (Backpack excluded)
Durable construction
Double-stitched seams, high quality zippers and tough nickel fittings enable the case to withstand harsh treatment.
Mesh pocket
Allows you to locate small items quickly.
Non-slip shoulder pad
Contoured and padded for comfort and stability.
Business card holder
Secures your business cards without bending them.
Convenient Carrying Case
Designed for easy access to all your mobile devices.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
445MM, 44.45CM
Maximum Width
330MM, 33.02CM
Maximum Depth
191MM, 19.05CM
Net Weight
2.95KG
Shipping weight
5.99KG
Shipping Height
356MM, 35.56CM
Shipping Width
432MM, 43.18CM
Shipping Depth
483MM, 48.26CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
11.5 x 1.5 x 14inches
SCC Codes
10731304254147

Conformance

Standard warranty
Lifetime

Options

Services