APC Business Casual Backpack, Small, EMEA

APC Business Casual Backpack, Small, EMEA Front Left
APC Business Casual Backpack, Small, EMEA Front Left
APC Business Casual Backpack, Small, EMEA Front Left
APC Business Casual Backpack, Small, EMEA Front Left
APC Business Casual Backpack, Small, EMEA Front Straight
APC Business Casual Backpack, Small, EMEA Back
APC Business Casual Backpack, Small, EMEA Back
APC Business Casual Backpack, Small, EMEA Application
APC Business Casual Backpack, Small, EMEA Application
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Front Left
APC Business Casual Backpack, Small, EMEA Front Left
APC Business Casual Backpack, Small, EMEA Front Straight
APC Business Casual Backpack, Small, EMEA Back
APC Business Casual Backpack, Small, EMEA Back
APC Business Casual Backpack, Small, EMEA Application
APC Business Casual Backpack, Small, EMEA Application
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
APC Business Casual Backpack, Small, EMEA Miscellaneous
  • The ultimate versatility in transporting your notebook computer.

View Product Overview

TC1450N-EC Features

APC Business Casual Backpack, Small, EMEA
The ultimate versatility in transporting your notebook computer.
  • Exterior status lamp
    Exterior status lamp keeps you aware of the unit’s status at all times.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
432MM, 43.18CM
Maximum Width
330MM, 33.02CM
Maximum Depth
165MM, 16.51CM
Net Weight
1.05KG
Shipping weight
3.79KG
Shipping Height
381MM, 38.1CM
Shipping Width
419MM, 41.91CM
Shipping Depth
483MM, 48.26CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
15.5 x 1.5 x 12inches
SCC Codes
10731304256981

Conformance

Standard warranty
Lifetime

Options

Services