APC Business Casual Backpack, 1900 cu-in
TC1900P Features
APC Business Casual Backpack, 1900 cu-in
The ultimate versatility in transporting your notebook computer.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
492MM, 49.2CM
Maximum Width
330MM, 33.0CM
Maximum Depth
178MM, 17.8CM
Net Weight
1.27KG
Shipping weight
1.36KG
Shipping Height
492MM, 49.2CM
Shipping Width
330MM, 33.0CM
Shipping Depth
178MM, 17.8CM
Notebook Storage Compartment Dimensions (Length x Width x Height)
10.75 x 2 x 11inches
SCC Codes
10731304221002
Conformance
Standard warranty
Lifetime