APC Battery Management System Expansion Module

APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Right
APC Battery Management System Expansion Module Front Straight
APC Battery Management System Expansion Module Back
APC Battery Management System Expansion Module Back
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Left
APC Battery Management System Expansion Module Front Right
APC Battery Management System Expansion Module Front Straight
APC Battery Management System Expansion Module Back
APC Battery Management System Expansion Module Back
RoHS
  • Smart-charging and remote battery management for stationary UPS batteries.

  • Includes: CD with software, User manual

View Product Overview

AP9921XS Features

Key Features

Rack Height
1U
APC Battery Management System Expansion Module
Smart-charging and remote battery management for stationary UPS batteries.
Includes: CD with software, User manual
  • SNMP management
    Monitor and manage a device using industry standard protocol.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

Battery Management Features & Benefits

Availability

Individual battery monitoring
Monitoring voltage and current ensures that individual UPS batteries are ready for use and replaced only when necessary.
Individual battery charging
Supplemental individual charging ensures each battery is fully charged and helps prevent premature aging due to over-charging.
Fault notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Battery fault detection
Monitors room and individual battery temperature changes for early detection of thermal runaway, shorted cells, open circuit, and bad battery.

Compatiblity

Battery compatibility
VRLA or wet cell 2-, 4-,8- or 12v batteriesbr /Nickel-cadmium 1.2 or 2.4v batteries (AP9921X)

Manageability

Telnet management
Provides a simple telnet session or SSH for remote battery management access.
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Local LED status
Four LEDs on the front panel indicate problems with batteries, charger, environment, or unit itself.
Building management system integration
Send alarms and data points allowing you to manage critical building infrastructure from a single system.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Browser Accessible
View the user interface with a browser. Gives quick access from anywhere on the network without the need to install software.

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.
Read-only Access
Share access without risking unauthorized configuration changes.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Croatia, Hungary, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nigeria, Norway, New Zealand, Oman, Pakistan, Portugal, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
433MM, 43.3CM
Maximum Depth
459MM, 45.9CM
Net Weight
5.39KG
Shipping weight
8.48KG
Shipping Height
89MM, 8.9CM
Shipping Width
579MM, 57.9CM
Shipping Depth
554MM, 55.4CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Elevation
0 - 9144meters

Conformance

Approvals
C-Tick, CE, cUL listed, FCC part 15 class B, UL listed, VCCI, VDE
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services