APC Back-UPS ES 350VA

APC Back-UPS ES 350VA Front Left
APC Back-UPS ES 350VA Front Left
APC Back-UPS ES 350VA Front Left
APC Back-UPS ES 350VA Front Right
APC Back-UPS ES 350VA Miscellaneous
APC Back-UPS ES 350VA Front Left
APC Back-UPS ES 350VA Front Right
APC Back-UPS ES 350VA Miscellaneous
  • Best Value UPS with Battery Backup & Surge Protection for Home Computers

  • Includes: CD with software, USB cable, User manual

View Product Overview

BF350-RS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (225 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
225 Watts / 350VA
Output Connections
(2) Schuko CEE 7 (Surge Protection)
(3) Schuko CEE 7 (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
Schuko CEE 7 / EU1-16P
Cord Length
1.8meters
APC Back-UPS ES 350VA
Best Value UPS with Battery Backup & Surge Protection for Home Computers
Includes: CD with software, USB cable, User manual

Back-UPS ES Features & Benefits

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Marketing features

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.

Convenience

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable
Provides temporary battery power when the utility power is out.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers
Enables a quick recovery from overload events.

Product Distribution

Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Ecuador, Egypt, Eritrea, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Israel, Iraq, Iceland, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Luxembourg, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Norway, Oman, Panama, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Sweden, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
225 Watts / 350VA
Topology
Standby

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
160 - 264 Adjustable, 196 - 264V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
4hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 4
RBC Quantity
1
Battery Charge Power (Watts)
19 Watts

Communications & Management

Interface Port(s)
USB

Surge Protection and Filtering

Surge energy rating
300Joules

Physical

Maximum Height
81MM, 8.1CM
Maximum Width
453MM, 45.3CM
Maximum Depth
110MM, 11.0CM
Net Weight
3.09KG
Shipping weight
3.77KG
Shipping Height
102MM, 10.2CM
Shipping Width
141MM, 14.1CM
Shipping Depth
562MM, 56.2CM
Color
Charcoal
SCC Codes
10731304101359

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
31.0BTU/hr

Conformance

Approvals
CE, VDE
Standard warranty
2 years repair or replace

Options

Services