APC Back-UPS CS 500VA, 230V

APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Front Left
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
APC Back-UPS CS 500VA, 230V Back
  • Best Value Battery Backup & Protection for Business Computers

  • Includes: CD with software, USB cable, User manual

View Product Overview

BK500-UK Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (300 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
300 Watts / 500VA
Output Connections
(3) IEC 60320 C13 (Battery Backup)
(1) IEC 320 C13 (Surge Protection)
(3) IEC 320 C13 (Battery Backup)
(1) IEC 60320 C13 (Surge Protection)
(2) IEC Jumpers (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
APC Back-UPS CS 500VA, 230V
Best Value Battery Backup & Protection for Business Computers
Includes: CD with software, USB cable, User manual

Back-UPS CS Features & Benefits

Convenience

Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Protection

Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Availability

Resettable circuit breakers
Enables a quick recovery from overload events.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
300 Watts / 500VA
Topology
Standby
Transfer Time
4 ms typical : 8 ms maximum

Input

Input frequency
50/60 Hz +/- 5 Hz Manual switch
Input voltage range for main operations
160 - 300 Adjustable, 196 - 280V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
14 Watts

Communications & Management

Interface Port(s)
USB

Surge Protection and Filtering

Surge energy rating
300Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
91MM, 9.1CM
Maximum Width
165MM, 16.5CM
Maximum Depth
284MM, 28.4CM
Net Weight
5.91KG
Shipping weight
6.82KG
Shipping Height
178MM, 17.8CM
Shipping Width
368MM, 36.8CM
Shipping Depth
241MM, 24.1CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
40.0dBA
Online thermal dissipation
24.0BTU/hr

Conformance

Approvals
C-Tick, CE, GOST, VDE
Equipment protection policy
Lifetime : 100000 euros, Lifetime : 50000 GBP
Standard warranty
2 years repair or replace

Options

Services