APC Back-UPS, 1050VA/600W Floor/Wall Mount, 230V, 8x UNEL outlets, USB Type A+C Port, User Replaceable Battery

No product image
No product image
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview

BE1050G2-IT Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (600 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
600 Watts / 1.05kVA
Output Connections
(6) Schuko CEE 7 (Battery Backup)
(2) Schuko CEE 7 (Surge Protection)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
CEI 23-16 Italian
Maximum Input Current
6.0A
APC Back-UPS, 1050VA/600W Floor/Wall Mount, 230V, 8x UNEL outlets, USB Type A+C Port, User Replaceable Battery
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual

Back-UPS Features & Benefits

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Product Distribution

Austria, Belgium, Bulgaria, Switzerland, Serbia and Montenegro, Czechia, Germany, Denmark, Estonia, Spain, Finland, France, United Kingdom, Greece, Croatia, Hungary, Ireland, Italy, Lithuania, Latvia, North Macedonia, Netherlands, Norway, Poland, Portugal, Romania, Sweden, Slovenia, Slovakia, Turkey, Ukraine

Technical Specifications

Output

Max Configurable Power (Watts)
600 Watts / 1.05kVA
Efficiency at Full Load
80.0 %
Output Frequency (sync to mains)
47 - 63 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Other Output Voltages
220 V
Topology
Standby
Waveform type
Stepped approximation to a sinewave
Transfer Time
6 ms typical : 10 ms maximum

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
180 - 266V
Efficiency at Full Load
80.0 %
Other Input Voltages
220 V

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Nominal Battery Voltage
12 V
Expected Battery Life (years)
2 - 5
Battery Charge Power (Watts)
6 Watts

Communications & Management

Control panel
LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators

Surge Protection and Filtering

Surge energy rating
310Joules

Physical

Maximum Height
120MM, 12.0CM
Maximum Width
130MM, 13.0CM
Maximum Depth
365MM, 36.5CM
Net Weight
4.6KG
Shipping weight
4.4KG
Shipping Height
190MM, 19.0CM
Shipping Width
441MM, 44.1CM
Shipping Depth
186MM, 18.6CM
Color
Black
SCC Codes
10731304738296

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 90 %
Operating Elevation
0 - 914.4meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE, EAC
Equipment protection policy
Lifetime : 100000 euros
Standard warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Options

Services