APC AIS 3000 10kVA 400V w/2 Batt. Modules Exp. To 4, Start-Up 5X8, Internal Maintenance Bypass
-
Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.
-
Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Power modules ship installed, Start-up service, User manual, ...
Recommended replacement:
Galaxy VS UPS 10kW 400V, 1 internal 9Ah smart modular battery string, expandable to 4, Start-up 5x8,
GVSUPS10KB4HS
ISVT10KH2B4S Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (8000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
8.0kWatts
/ 10.0kVA
Output Connections
(1)
Hard wire 5-wire (3P + N + E)
(Battery Backup)
(1)
Screw terminals
(Battery Backup)
(1)
Hard wire 4-wire (3P + PEN)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
APC AIS 3000 10kVA 400V w/2 Batt. Modules Exp. To 4, Start-Up 5X8, Internal Maintenance Bypass
Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.
Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Power modules ship installed, Start-up service, User manual, Web/SNMP management card
AIS 3000 Features & Benefits
Protection
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Serviceability
User-replaceable air filters
Enables quick and simple replacement of air filters.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Manageability
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Marketing features
Scalable runtime
Allows additional run time to be quickly added as needed.
Availability
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Economy
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Djibouti, Denmark, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, Fiji, Gabon, Georgia, Ghana, Gambia, Guatemala, Guyana, Honduras, Croatia, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Nicaragua, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Tajikistan, Turkmenistan, Trinidad & Tobago, Tanzania, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Yemen, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
8.0kWatts
/ 10.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.7 %
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Other Output Voltages
380 V, 415 V
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in maintenance bypass, Built-in static bypass
Input
Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
304 - 477V
Efficiency at Full Load
95.7 %
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.98
Batteries & Runtime
Battery type
VRLA
Included Battery Modules
2
Typical recharge time
5hour(s)
Battery Slots Empty
2
Expected Battery Life (years)
3 - 5
RBC Quantity
2
Battery Charge Power (Watts)
995 Watts
Extendable Run Time
1
Runtime
Efficiency
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1500MM, 150.0CM
Maximum Width
523MM, 52.3CM
Maximum Depth
854MM, 85.4CM
Net Weight
443.0KG
Shipping weight
474.0KG
Shipping Height
1643MM, 164.3CM
Shipping Width
1062MM, 106.2CM
Shipping Depth
650MM, 65.0CM
Color
Grey
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
54.0dBA
Online thermal dissipation
1501.0BTU/hr
Protection Class
IP51
Conformance
Approvals
CE, EN 50091-2, EN/IEC 62040-1-1, EN/IEC 62040-3, IEC 61000-3-2, IEC 61000-3-3, ISO 14001, ISO 9001, VFI-SS-111
Standard warranty
1 year repair or replace