APC 80KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL

APC 80KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL Miscellaneous
APC 80KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL Miscellaneous
APC 80KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL Miscellaneous
APC 80KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL Miscellaneous
RoHS
  • Maintenance bypass panels with optional distribution for small data centers.

View Product Overview

SBP80KHC1M1 Features

Key Features

Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
APC 80KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL
Maintenance bypass panels with optional distribution for small data centers.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Zambia, Zimbabwe

Technical Specifications

Output

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1

Physical

Maximum Height
560MM, 56.0CM
Maximum Width
750MM, 75.0CM
Maximum Depth
235MM, 23.5CM
Net Weight
32.07KG
Shipping weight
34.09KG
Shipping Height
687MM, 68.7CM
Shipping Width
235MM, 23.5CM
Shipping Depth
750MM, 75.0CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CE
Standard warranty
1 year

Sustainable Offer Status

RoHS
Compliant

Options

Services