APC 16-Port IP KVM

APC 16-Port IP KVM Front Left
APC 16-Port IP KVM Front Left
APC 16-Port IP KVM Front Left
APC 16-Port IP KVM Front Left
APC 16-Port IP KVM Front Right
APC 16-Port IP KVM Front Straight
APC 16-Port IP KVM Back
APC 16-Port IP KVM Back
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Front Left
APC 16-Port IP KVM Front Left
APC 16-Port IP KVM Front Right
APC 16-Port IP KVM Front Straight
APC 16-Port IP KVM Back
APC 16-Port IP KVM Back
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
APC 16-Port IP KVM Application
  • Supports up to 2 concurrent users (local, extended local or IP) to manage multiple servers with just one keyboard, monitor and mouse.

  • Includes: Cat 5 Ethernet cable, Console adapter (DB9 to RJ45), Documentation CD, Installation guide, Rack mounting brackets

View Product Overview

AP5405 Features

Key Features

Rack Height
1U
APC 16-Port IP KVM
Supports up to 2 concurrent users (local, extended local or IP) to manage multiple servers with just one keyboard, monitor and mouse.
Includes: Cat 5 Ethernet cable, Console adapter (DB9 to RJ45), Documentation CD, Installation guide, Rack mounting brackets
  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Cascading capabilities
    Horizontal console port servers can be cascaded to manage up to 1,024 devices.
  • InfraStruXure Manager Compatible
    Enables centralized management via the APC InfraStruXure Manager.
  • Multi-language support
    Available in English, Japanese, French, German, Hungarian, Polish, Russian, Italian, Portuguese, Spanish, and Chinese.
  • Seamless integration with APC Switched Rack PDU
    Remote power management allows remote power on, power off and power cycle, reducing the need for service dispatches.

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
2

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
241MM, 24.1CM
Net Weight
3.45KG
Shipping weight
4.04KG
Shipping Height
152MM, 15.2CM
Shipping Width
533MM, 53.3CM
Shipping Depth
286MM, 28.6CM
Color
Black

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-40 - 85 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CE, CSA, FCC part 15 class A, Industry Canada, TÜV, VCCI class A
Standard warranty
2 years repair or replace

Options

Services