APC 0x2x16 CAT5 Analog KVM

APC 0x2x16 CAT5 Analog KVM Front Left
APC 0x2x16 CAT5 Analog KVM Front Left
APC 0x2x16 CAT5 Analog KVM Front Left
APC 0x2x16 CAT5 Analog KVM Front Left
APC 0x2x16 CAT5 Analog KVM Front Straight
APC 0x2x16 CAT5 Analog KVM Back
APC 0x2x16 CAT5 Analog KVM Back
APC 0x2x16 CAT5 Analog KVM Front Left
APC 0x2x16 CAT5 Analog KVM Front Left
APC 0x2x16 CAT5 Analog KVM Front Straight
APC 0x2x16 CAT5 Analog KVM Back
APC 0x2x16 CAT5 Analog KVM Back
  • Supports access to 16 servers through 2 local users.

  • Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack mounting brackets

View Product Overview

AP5602 Features

Key Features

Rack Height
1U
APC 0x2x16 CAT5 Analog KVM
Supports access to 16 servers through 2 local users.
Includes: Country-specific detachable power cord, Documentation CD, Installation guide, Null-modem cable, Rack mounting brackets
  • Authentication
    Control user privileges and access rights to protect IT assets from unauthorized individuals.
  • Flash upgradeable firmware
    Install maintenance releases of firmware remotely using FTP.

NetShelter KVM Switches Features & Benefits

Agility

Scalable Architecture
Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.

Availability

Out-of-Band Management
Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.

Marketing features

Hot Pluggable Operation
Add or remove servers without having to power off the switch.

Total cost of Ownership

Occupies 1U of rack space
Conserve valuable rack space in the data center.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Communications & Management

Authentication
Active directory, Lightweight Directory Access Protocol (LDAP)

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
429MM, 42.9CM
Maximum Depth
193MM, 19.3CM
Net Weight
2.73KG
Shipping weight
3.64KG
Shipping Height
178MM, 17.8CM
Shipping Width
279MM, 27.9CM
Shipping Depth
508MM, 50.8CM
Color
Black

Environmental

Operating Temperature
0 - 50 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
C-Tick, CE, CSA C22.2 No. 60950-1-03, cUL listed, EN 55022 class A, EN 55024, EN 60950, EN 61000-3-2, EN 61000-3-3, FCC part 15 class A, GOST, ICES-003, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, Industry Canada, IRAM, UL 60950-1, UL listed, VCCI class A
Standard warranty
2 years repair or replace

General

Maximum Number of Connected Devices
16.0
Maximum Number of Simultaneous Users
2.0

Options

Services