AFX 20kW Glycol Upflow 208-230/3/60

No product image
No product image
  • Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

View Product Overview

AF20-GBA-ESU Features

AFX 20kW Glycol Upflow 208-230/3/60
Floor Mount Precision Air Conditioning for environmentally sensitive equipment areas.

NetworkAIR AFX Features & Benefits

Economy

Dedicated dehumidification
Boosts system efficiency by adding latent capacity without overcooling or increasing the requirement for reheat (N/A chilled water systems).

Manageability

Microprocessor controller
Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.

Availability

Scroll compressors
Utilize few moving parts for increased reliability and life expectancy.
Steam humidifier
Humidity is managed through a self-contained steam canister humidifier for maximum efficiency and ease of maintenance. The pure-steam canister maintains consistent capacity output, and requires very little scheduled maintenance.

Protection

Air filtration
Removes dirt and other particulates from the intake air for cleaner supply air.

Serviceability

Front service access
The system has full service, front access for routine servicing of components. Front access also narrows the footprint of the system making it possible for units to be placed side by side.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2083MM, 208.28CM
Maximum Width
1067MM, 106.68CM
Maximum Depth
1067MM, 106.68CM
Net Weight
397.73KG
Color
Beige

Conformance

Standard warranty
1 year

Options

Services