600mm Wide Seismic Kit for 250kW Easy UPS 3-Phase Modular and Galaxy PX UPS, Black

600mm Wide Seismic Kit for 250kW Easy UPS 3-Phase Modular and Galaxy PX UPS, Black Front Straight
600mm Wide Seismic Kit for 250kW Easy UPS 3-Phase Modular and Galaxy PX UPS, Black Front Straight
600mm Wide Seismic Kit for 250kW Easy UPS 3-Phase Modular and Galaxy PX UPS, Black Front Straight
600mm Wide Seismic Kit for 250kW Easy UPS 3-Phase Modular and Galaxy PX UPS, Black Front Straight
  • Seismic kit that includes anchoring brackets and anchors.

View Product Overview

SP3OPT005 Features

600mm Wide Seismic Kit for 250kW Easy UPS 3-Phase Modular and Galaxy PX UPS, Black
Seismic kit that includes anchoring brackets and anchors.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Kazakhstan, Lebanon, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
55MM, 5.5CM
Maximum Width
542MM, 54.2CM
Maximum Depth
82MM, 8.2CM
Net Weight
8.0KG
Shipping weight
9.0KG
Shipping Height
150MM, 15.0CM
Shipping Width
400MM, 40.0CM
Shipping Depth
600MM, 60.0CM
Color
Black

Options

Services