5-Port 10Base-T Hub SmartSlot Card

5-Port 10Base-T Hub SmartSlot Card Front Left
5-Port 10Base-T Hub SmartSlot Card Front Left
5-Port 10Base-T Hub SmartSlot Card Front Left
5-Port 10Base-T Hub SmartSlot Card Front Left
5-Port 10Base-T Hub SmartSlot Card Front Left
5-Port 10Base-T Hub SmartSlot Card Front Left
  • Embedded five port network hub.

  • Includes: User manual

View Product Overview

AP9615 Features

5-Port 10Base-T Hub SmartSlot Card
Embedded five port network hub.
Includes: User manual
  • Network Expandability
    Create or expand a 10/100Base-T network.
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.

UPS Network Hub Card Features & Benefits

Manageability

Network Expandability
Create or expand a 10/100Base-T network.
Status and Port LEDs
LEDs show information on the hub's power status and the presence of data collisions. Each port that indicate the presence of traffic, link, and partitioning.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
38MM, 3.81CM
Maximum Width
121MM, 12.07CM
Maximum Depth
108MM, 10.8CM
Net Weight
0.14KG
Shipping weight
0.32KG
Shipping Height
64MM, 6.35CM
Shipping Width
248MM, 24.77CM
Shipping Depth
171MM, 17.15CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
C-Tick, CE, DOC/Industry Canada, EN 55022 class B, EN 55024, EN 55082, FCC part 15 class B, VCCI
Standard warranty
2 years repair or replace

Options

Services