42U Premium High Density Base Enclosure Beige

42U Premium High Density Base Enclosure Beige Front Left
42U Premium High Density Base Enclosure Beige Front Left
42U Premium High Density Base Enclosure Beige Front Left
42U Premium High Density Base Enclosure Beige Front Left
42U Premium High Density Base Enclosure Beige Front Left
42U Premium High Density Base Enclosure Beige Front Left
  • Premium solution for a secure, managed network environment

  • Includes: Leveling feet, Side panels, User manual

View Product Overview

AR1000HD Features

Key Features

Rack Height
42U
42U Premium High Density Base Enclosure Beige
Premium solution for a secure, managed network environment
Includes: Leveling feet, Side panels, User manual
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Doors open 180 degrees
    Two people are often required to stand in front of an enclosure on opposite sides to install heavy rack-mount equipment. A door that opens 180 degrees allows for installation of equipment without the need to remove the door making installation fast and easy.
  • Rolls through a 7 foot doorway
    APC has made installation fast and easy by designing the enclosure such that it rolls through standard 7 foot doorways. This feature does not apply to 47U versions.
  • Ships fully assembled
    Allows for fast deployment.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
589MM, 58.9CM
Maximum Depth
871MM, 87.1CM
Net Weight
150.46KG
Shipping weight
174.19KG
Shipping Height
2210MM, 221.0CM
Shipping Width
762MM, 76.2CM
Shipping Depth
1245MM, 124.5CM
Color
Beige
Net Depth with Stabilizing Feet
1067MM, 106.68meters
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
14.0gauge
Roof
18.0gauge
Side Panels
20.0gauge
Weight Capacity (static load)
907.2KG
Weight Capacity (dynamic load)
567.0KG

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310D
Standard warranty
5 year repair or replace

Options

Services