4 Post Open Frame Rack Aluminum Threaded Holes

4 Post Open Frame Rack Aluminum Threaded Holes Front Left
4 Post Open Frame Rack Aluminum Threaded Holes Front Left
4 Post Open Frame Rack Aluminum Threaded Holes Front Left
4 Post Open Frame Rack Aluminum Threaded Holes Front Left
4 Post Open Frame Rack Aluminum Threaded Holes Front Left
4 Post Open Frame Rack Aluminum Threaded Holes Front Left
  • Open rack system for easy access to IT equipment and cabling.

  • Includes: User manual

View Product Overview

AR202 Features

Key Features

Rack Height
45U
Rack Width
19"
4 Post Open Frame Rack Aluminum Threaded Holes
Open rack system for easy access to IT equipment and cabling.
Includes: User manual
  • 6061-T6 Structural grade aluminum
    Highly quality aluminum ensures product durability
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Self squaring design
    Allows for fast and easy installation

NetShelter Open Frame Racks Features & Benefits

Agility

Numbered U-space positions
Eliminates the pain involved in determining where to install rack-mount devices within a rack by labeling each vertical mounting rail with the actual U-height position.

Total cost of Ownership

Reversible stabilization plates
Stabilizations plates can either be mounted internally to conserve floor space or externally

Product Distribution

Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, France, United Kingdom, Grenada, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Haiti, Hungary, Ireland, Iceland, Jamaica, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Lithuania, Luxembourg, Latvia, Martinique, Malta, Mexico, Nicaragua, Netherlands, Norway, Panama, Peru, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Trinidad & Tobago, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
2121MM, 212.1CM
Maximum Width
513MM, 51.3CM
Maximum Depth
935MM, 93.5CM
Net Weight
23.18KG
Shipping weight
25.4KG
Shipping Height
2184MM, 218.4CM
Shipping Width
0MM, 0.01CM
Shipping Depth
0MM, 0.01CM
Color
Aluminium
Vertical Posts
3.0gauge
Weight Capacity (static load)
544.3KG

Conformance

Approvals
EIA-310D, EIA-310E
Standard warranty
2 years repair or replace

Options

Services