150 watt DC to AC inverter
PNOTEAC150-EC Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (150 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
150 Watts
/ 150VA
Output Connections
(1)
Schuko CEE 7
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
12VDC
Input Connections
IEC 60320 C13
Cord Length
0.9meters
150 watt DC to AC inverter
Portable AC power for the mobile professional.
Includes: User manual
-
Safety-agency approved
The UPS is UL1778 Listed
Auto and Air Inverters Features & Benefits
Compatiblity
Airline Adapter
Connect and charge your devices through a single airline power receptacle available on many commercial flights.
Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Convenience
Automatic Shutdown
Protects your car’s battery power from fully draining.
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
150 Watts
/ 150VA
Efficiency at Full Load
85.0 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Waveform type
Stepped approximation to a sinewave
Input
Number of Power Cords
1
Efficiency at Full Load
85.0 %
Physical
Maximum Height
157MM, 15.7CM
Maximum Width
81MM, 8.1CM
Maximum Depth
46MM, 4.57CM
Net Weight
0.36KG
Shipping weight
0.56KG
Shipping Height
238MM, 23.83CM
Shipping Width
196MM, 19.61CM
Shipping Depth
62MM, 6.15CM
Color
Grey
SCC Codes
10731304228490
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Approvals
CE, TÜV
Standard warranty
1 year repair or replace