APC SurgeArrest PM 347/600v, 80kA, non-modular TVSS


-
High quality transient voltage surge suppression for data centers, industrial facilities, and commercial buildings.
-
Includes: User Manual
PML4Y/DC/DL
PML4Y/DC/DL Features
Key Features
Nominal Input Voltage
600V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
APC SurgeArrest PM 347/600v, 80kA, non-modular TVSS
High quality transient voltage surge suppression for data centers, industrial facilities, and commercial buildings.
Includes: User Manual
-
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
-
Lightning and Surge Protection
When measured via ANSI/IEEE 587 Category ''A" and "B" tests, the suppression performance of the APC Smart-UPS is superior to virtually all separate surge suppressors.
-
Manual disconnect switch
Enables the surge supressor to be de-energized for service without disconnecting the protected load.
-
NEMA 1 enclosure
Meets the requirements of a NEMA 1 enclosure for indoor applications.
-
Protection Working Indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
-
Replaceable surge protection modules
Allows you to use any combination of APC rack-mount surge protection modules and replace them quickly and conveniently if needed.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Commercial/Industrial Surge Suppression Features & Benefits
Convenience
Status Indicator LEDs
LED status indicators for each phase and an audible alarm provide immediate failure notification when suppression circuitry has been damaged by a heavy strike or surge.
Physical Size
For easy installation inside your circuit breaker panel (40kA model) or next to your power distribution panels. (80kA and 120 kA models)
Chase nipple connection
Allows for mounting of the PM2X units rigidly to the side of your panelboard.
Protection
Noise Filtering
120kA SurgeArrest models contain EMI/RFI filtering to reduce line noise that can cause data loss and keyboard errors. 40kA and 80kA units do not contain noise filtering components, so they can be used with powerline networking systems (X10, HomePlug, PLC, etc.).
Maximum Surge Current Ratings
40kA, 80kA and 120kA per phase maximum surge current ratings, for all your residential, commercial and individual equipment protection needs.
Safety
Catastrophic Event Protection
SurgeArrest Panelmount SPDs are equipped with fuses and thermal disconnects that react quickly to protect against dangerous high and low current wiring faults as well as other catastrophic surge events. These panel-mount SPDs are passive, and continue to allow power through to your home or building if any of the surge components are damaged.
Product Distribution
Canada, United States
Input
Input frequency
50/60 Hz
Surge Protection and Filtering
ts_nm_surge_response
0.5ns
Peak Current Common Mode
160kAmps
Peak Current Normal Mode
160 (/PH)kAmps
Physical
Maximum Height
406MM, 40.64CM
Maximum Width
356MM, 35.56CM
Maximum Depth
152MM, 15.24CM
Net Weight
21.82KG
Shipping weight
24.09KG
Shipping Height
559MM, 55.88CM
Shipping Width
508MM, 50.8CM
Shipping Depth
305MM, 30.48CM
Color
Grey
Environmental
Operating Temperature
-40 - 60 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-55 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters
Conformance
Approvals
cUL Listed, UL 1283, UL 1449
Standard warranty
5 year repair or replace