Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19
-
APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. ...
-
Includes: CAN port terminator, Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable
AP8653 Features
Key Features
Output Connections
(3)
IEC 60320 C19
(21)
IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 32 A 2P + E
Cord Length
3meters
Rack PDU 2G, Metered by Outlet with Switching, ZeroU, 32A, 230V, (21) C13 & (3) C19
APC Metered by Outlet with Switching Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and individual outlet power metering. Remote outlet level controls allow power on/off functionality for power recycling to reboot locked-up equipment and to avoid unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, and locking IEC receptacles. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.
Includes: CAN port terminator, Installation guide, Rack mounting brackets, Safety guide, Serial configuration cable
-
Metering-by-Outlet capability
Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
NetShelter Metered-by-Outlet with Switching Rack PDU Features & Benefits
Availability
Outlet Power Sequencing
Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Metering-by-Outlet capability
Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
Agility
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Dominica, Dominican Republic, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Rwanda, Sweden, Singapore, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Overload Protection
Yes
Maximum Total Current Draw
32
Input
Input frequency
50/60 Hz
Acceptable Input Voltage
220 - 240VAC
Number of Power Cords
1
Load Capacity
7400VA
Maximum Input Current
32A
Maximum Line Current
32A
Physical
Maximum Height
1829MM, 182.9CM
Maximum Width
56MM, 5.6CM
Maximum Depth
51MM, 5.1CM
Net Weight
8.23KG
Shipping weight
10.5KG
Shipping Height
2038MM, 203.8CM
Shipping Width
162MM, 16.2CM
Shipping Depth
118MM, 11.8CM
Color
Black
Environmental
Operating Temperature
-5 - 60 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
EN 55022 class A, EN 55024, EN 61000-3-2, EN 61000-3-3, VDE
Standard warranty
2 years repair or replace