Line-R 1200VA Automatic Voltage Regulator
-
Automatic voltage regulation for protection against brownouts and overvoltages.
-
Includes: User manual
LE1200I Features
Key Features
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Line-R 1200VA Automatic Voltage Regulator
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User manual
-
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
-
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Line-R Features & Benefits
Convenience
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Protection
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Input frequency
47 - 63 Hz
Surge Protection and Filtering
Surge energy rating
300Joules
Physical
Maximum Height
116MM, 11.6CM
Maximum Width
214MM, 21.4CM
Maximum Depth
141MM, 14.1CM
Net Weight
4.2KG
Shipping weight
4.5KG
Shipping Height
175MM, 17.5CM
Shipping Width
273MM, 27.3CM
Shipping Depth
207MM, 20.7CM
Color
Beige
Master Carton Dimensions (Length x Width x Height)
430 x 230 x 440MM
Master Carton Units
4.0
Master Carton Weight
19.76
Units per Pallet
108.0
SCC Codes
10731304197932
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
C-Tick, CE, EN 55024, EN 60950, GOST
Standard warranty
2 years repair or replace