APC Symmetra LX 4kVA Power Module, 220/230/240V
-
High density, double-conversion on-line power protection with scalable runtime.
-
Includes: Installation guide
SYPM4KI Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (2800 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
2.8kWatts
/ 4.0kVA
Rack Height
4U
Output Connections
(1)
Hard wire 3-wire (H N + E)
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V, 400V 3PH
APC Symmetra LX 4kVA Power Module, 220/230/240V
High density, double-conversion on-line power protection with scalable runtime.
Includes: Installation guide
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
2.8kWatts
/ 4.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Other Output Voltages
220 V, 240 V
Load Crest Factor
Up to 5 : 1
Topology
Double conversion online
Waveform type
Sine wave
Maximum Output Current
18
Input
Input frequency
45 - 65 Hz Auto-sensing
Input voltage range for main operations
155 - 276 1:1, 290 - 480 3:1V
Other Input Voltages
220 V, 240 V, 380 V, 415 V
Input Power Factor at Full Load
0.98
Physical
Maximum Height
150MM, 15.0CM
Maximum Width
250MM, 25.0CM
Maximum Depth
565MM, 56.5CM
Net Weight
15.0KG
Shipping weight
18.18KG
Shipping Height
439MM, 43.9CM
Shipping Width
330MM, 33.0CM
Shipping Depth
565MM, 56.5CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Audible noise at 1 meter from surface of unit
62.0dBA
Conformance
Approvals
C-Tick, CE, EN 50091-1, EN 50091-2, EN 55022 class A, EN 55024, EN 60950, GOST, IEC 60950, VDE
Standard warranty
2 years repair or replace