APC Symmetra 4-16kVA Redundant Intelligence Module

APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
APC Symmetra 4-16kVA Redundant Intelligence Module Front Left
  • Accessory solutions to tailor the Symmetra to meet your specific needs

View Product Overview

SYRIM2 Features

APC Symmetra 4-16kVA Redundant Intelligence Module
Accessory solutions to tailor the Symmetra to meet your specific needs

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
57MM, 5.7CM
Maximum Width
210MM, 21.0CM
Maximum Depth
489MM, 48.9CM
Net Weight
2.72KG
Shipping weight
4.1KG
Shipping Height
184MM, 18.4CM
Shipping Width
578MM, 57.8CM
Shipping Depth
318MM, 31.8CM

Conformance

Standard warranty
1 year (parts only)

Options

Services