![APC PM8-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9P8P2Z_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PM8-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9P8P2Z_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PM8-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9P8P2Z_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PM8-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9P8KJ3_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PM8-GR Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_TSLR-9P8KX2_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![apc Image of product in real life situation PM8GR_NoPlug](https://download.schneider-electric.com/files?p_Doc_Ref=PM8GR_NoPlug&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Performance SurgeArrest 8 outlets 230V Germany
PM8-GR
Discontinued on:30 Apr 2024
To be end-of-service on:30 Sept 2024
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.