![APC E3SXR6 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-B5ZL27_FR_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC E3SXR6 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-B5ZL27_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SXR6 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-B5ZL27_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SXR6 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-B5ZL27_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC E3SXR6 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EDOY-B5ZL27_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
E3SXR6 - Easy UPS 3S Empty Modular Battery Cabinet
E3SXR6
Cabinet for modular VRLA batteries (sold separately)
Compatible with Easy UPS 3S with internal battery slots
Install up to 6 battery strings
500 mm wide footprint
+ Lifecycle Services
WASSEMEXBAT-EZ-B1
WULTRABAT-EZ-B1
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance
RoHS exemption information
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.