UPS Selector - United States

Home, Home Office / Entertainment
8 Results for 751 W
Requirements
Total Power draw: information_stroke

Sum of power of all connected devices into the UPS.

    Entry level: up to 450W information_stroke

    Ideal for single device such as laptops and routers

      Advanced level: up to 750W information_stroke

      Ideal for living room entertainment spaces and home office workspaces with multiple peripherals including TVs, Monitors, Speakers, Ink-jet Printers and Network Routers

        Performance level: up to 1200W information_stroke

        Ideal for power-hungry performance computers, external home servers, networking and storage devices and large entertainment areas with external sound system

          Estimated Runtime: information_stroke

          The amount of minutes / hours on battery that the UPS will keep the connected devices powered up during an electrical outage.

            mins
            Apply
            Filter by
            information_stroke

            Describes the type of input plug that is on the UPS.

              information_stroke

              The outlet power connections on the UPS.Some business grade UPS’s may have more than one type of outlet connection type.

                Sort by

                Best Fit

                model-img BGM1500B-US
                APC Back-UPS Pro for Gaming, 1500VA/900W, Tower, 120V, 10x NEMA 5-15R outlets, RGB Lights, Pure Sine Wave, Midnight (Black)

                Total Power Draw: 900W

                BGM1500B-US

                -

                Run Time

                83%

                Max.Capacity Used

                Best Performance

                model-img BX1500M
                APC Back-UPS Pro, 1500VA, Tower, 120V, 10 NEMA 5-15R outlets, AVR, LCD

                Total Power Draw: 900W

                BX1500M

                4 min

                Run Time

                83%

                Max.Capacity Used

                model-img BX1350M
                APC Back-UPS 1350, Compact Tower, 1350VA, 120V, AVR, LCD, 10 NEMA outlets (5 surge)

                Total Power Draw: 810W

                BX1350M

                3 min

                Run Time

                93%

                Max.Capacity Used

                model-img BN1375M2
                APC Back-UPS Pro 1375VA, 120V, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)

                Total Power Draw: 810W

                BN1375M2

                3 min

                Run Time

                93%

                Max.Capacity Used

                model-img BN1350M2
                APC Back-UPS Pro 1350VA, Tower, 120V, AVR, LCD, 2 USB charging ports, 10 NEMA outlets (4 surge)

                Total Power Draw: 810W

                BN1350M2

                3 min

                Run Time

                93%

                Max.Capacity Used

                model-img BR1350MS
                APC Back-UPS Pro, 1350VA/810W, Tower, 120V, 10x NEMA 5-15R outlets, Sine Wave, AVR, USB Type A + C ports, LCD, User Replaceable Battery

                Total Power Draw: 810W

                BR1350MS

                3 min

                Run Time

                93%

                Max.Capacity Used

                model-img BN1500M2
                APC Back-UPS Pro, 1500VA, Tower, 120V, 10 NEMA 5-15R outlets, LCD, 1 USB Type C + 1 USB Type A ports

                Total Power Draw: 900W

                BN1500M2

                4 min

                Run Time

                83%

                Max.Capacity Used

                model-img BR1500MS2
                APC Back-UPS Pro, 1500VA/900W, Tower, 120V, 10x NEMA 5-15R outlets, AVR, USB Type A + C ports, LCD, User Replaceable Battery

                Total Power Draw: 900W

                BR1500MS2

                5 min

                Run Time

                83%

                Max.Capacity Used

                Compare products:  0/4

                Disclaimer

                The information provided in the APC UPS Selector is provided for general information purposes only. It is subject to change without notice and is provided "as is" without warranty of any kind, express or implied. Different solutions address different needs; please contact an APC sales representative to discuss the best solution for your specific needs.