![APC SURTD6000RMXLP3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSK63_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SURTD6000RMXLP3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSK63_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD6000RMXLP3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RSSHB_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SURTD6000RMXLP3U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_STOS-7RTK3T_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS RT 6kVA, 208V, Rack, 3U, 4x 5-20R, 1x L6-30R, 1x L14-30R NEMA outlets, with 208/240 (Split-Phase) to 120
SURTD6000RMXLP3U
You may consider below alternate product(s) that could have improved delivery lead time
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WASSEMUPS-3R-SB-00
WSTRTUP-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.