![APC SRTL5KRM2UT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UT_5KTF_FR&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTL5KRM2UT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UT_5KTF_FR&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL5KRM2UT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UT_5KTF_B&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL5KRM2UT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL5KRM2UT_5KTF_FS&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
APC Smart-UPS Ultra 5000VA, 208/240V, Tower w/o kit, 8x 5-20R & 4x L6-20R & 3x L6-30R & 1x L14-30R NEMA outlets, w/transfo 208/240V to 120/208/240V
SRTL5KRM2UT-5KTF
Smart-UPS Ultra 5kW UPS & stepdown transformer
2U UPS and 3U height stepdown transformer
Provides 120/208/240V output for 208V UPS
8x 5-20R & 4x L6-20R & 3x L6-30R & 1x L14-30R NEMA
Standard warranty 5 years repair or replace
Environmental performance of the product Learn more
+ Lifecycle Services
WASSEMUPS-3R-SB-00
WSTRTUP-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Mercury free
RoHS exemption information
Environmental Certifications
ENERGY STAR UPS V2.0 (USA)
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.