![APC SRTL3KRM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3KRM1U_NC_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRTL3KRM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3KRM1U_NC_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL3KRM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SMUltra3kW_Lifestyle_Image_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL3KRM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3KRM1UC_NC_TOWER_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRTL3KRM1UNC Image](https://download.schneider-electric.com/files?p_Doc_Ref=SRTL3KRM1UNC_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
2 videos
APC Smart-UPS Ultra On-Line, 3000VA, Lithium-ion, Rack/Tower 1U, 120V, 5x 5-20R + 1x L5-30R NEMA outlets, Network Card, Extended runtime, W/rail kit
SRTL3KRM1UNC
3kVA/2880W on-line pure sine wave 1U rackmount UPS
Add up to 5 external battery packs (SRTL50RMBP1U-Li) for extended runtime
Rack/Tower convertible (rail kit included)
Graceful shutdown of physical servers, virtual machines and HCI Clusters
Lithium-ion battery minimizes the need to replace battery during the life time of UPS
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
ECO1PH1YFWITELI14
ECO1PH1YFWLI14
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.