![APC SRT6KRMXLT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JPRO-9XMK8E_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SRT6KRMXLT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JPRO-9XMK8E_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRT6KRMXLT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JPRO-9XMK8E_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRT6KRMXLT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JPRO-9XMKG2_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRT6KRMXLT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JPRO-9WXRBG_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SRT6KRMXLT-5KTF Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_JPRO-9WXRGJ_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS On-Line, 6kVA/6kW, Rackmount 6U, 208V, 12x 5-20R+2x L6-20R+2x L6-30R NEMA, Network Card+SmartSlot, W/ transformer 208V-120V, W/ rail kit
SRT6KRMXLT-5KTF
6kVA/6kW double-conversion on-line pure sine wave 6U rackmount UPS
Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications
Rack/Tower convertible (rail kit included)
Delivers clean power with zero transfer time for critical or sensitive devices
Add up to 10 external battery packs (SRT192RMBP) for extended runtime
Environmental performance of the product Learn more
+ Lifecycle Services
WADVPLN1P-SU-05
ECO1PH1YFW06
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Energy efficient product
Take-back program available
Well-being performance
RoHS exemption information
Environmental Certifications
ENERGY STAR UPS V2.0 (USA)
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.