![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VN4U_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-SLIE-85VN4U_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VN4U_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VN4U_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC SMX48RMBP2U Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_SLIE-85VN4U_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Smart-UPS X-Series External Battery Pack Rack/Tower 48V, 864VAh, rackmount, 2U
SMX48RMBP2U
APC Smart-UPS X-Series External Battery Pack
48V 864VAh Battery voltage and capacity
Brand new battery shipped from strictly managed warehouse
Peace of mind with 2-year warranty and UPS safety certifications
Supports APC-authorized recycling for earth-friendly disposal
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WADV1PEAA
WASSEMUPS-3R-SB-00
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
Mercury free
RoHS exemption information
Certifications & Standards
REACh Regulation
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.