![APC PBP4A13IEC60H Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9KJNX3_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC PBP4A13IEC60H Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_LEAN-9KJNX3_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC PBP4A13IEC60H Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_MSIL-9HQR55_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
PB Busway Tap Off Unit, 1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC 309 60A , 415Y/240V
PBP4A13IEC60H
PBP4A13IEC60H has not been replaced. Please contact your customer care center for more information.
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.