![APC P8U2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AHUG-9ZX9PM_FS_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
![APC P8U2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AHUG-9ZX9PM_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC P8U2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AHUG-9ZX9PM_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC P8U2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AHUG-9ZX9PM_FR_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC P8U2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AHUG-9ZX9PM_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC P8U2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_AHUG-9ZX9PM_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Home Office SurgeArrest 8 Outlets with 2 USB charging ports (5V, 2.4A in total), 120V
P8U2
Discontinued on:Apr 30, 2024
To be end-of-service on:Sep 30, 2024
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Compliant with Exemptions
Environmental Disclosure
Circularity Profile
California proposition 65
WARNING: This product can expose you to chemicals including: 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.