![APC GVX500K500NGS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVX500K500-1250KG-HS_FR_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC GVX500K500NGS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVX500K500-1250KG-HS_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVX500K500NGS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVX500K500-1250KG-HS_APP_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVX500K500NGS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVX500K500-1250KG-HS_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVX500K500NGS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVX500K500-1250KG-HS_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC GVX500K500NGS Image](https://download.schneider-electric.com/files?p_Doc_Ref=GVX500K500-1250KG-HS_B_APP_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
1 videos
Galaxy VX 500kVA, 480V, Start up 5x8
GVX500K500NGS
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Well-being performance
RoHS exemption information
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.