![APC BVN900M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=Back_UPS_BVN900M1_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC BVN900M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=Back_UPS_BVN900M1_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BVN900M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=Back_UPS_BVN900M1_FR_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BVN900M1 Image](https://download.schneider-electric.com/files?p_Doc_Ref=Back_UPS_BVN900M1_M_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Back UPS, 900VA/480W, Floor/Wall Mount 120V, 9x NEMA 5-15R outlets, USB Type A Port
BVN900M1
Compact size acommodates installation in a variety of environments
Data line protection ensures complete protection of your equipment from surges
LED display provides easy-to-read status of unit and utility power conditions
1 USB smart charging port
Restore power backup capacity with user-replaceable battery (RBCV211 sold separately)
Environmental performance of the product Learn more
+ Lifecycle Services
WBEXTWAR1YR-SP-01
WEXTWAR1YR-SP-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Environmental Certifications
ENERGY STAR UPS V2.0 (USA)
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
WEEE
![](https://www.apc.com/product-shop-static/assets/images/icon/WEEE.png)
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.