![APC BE900G3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_BE900-1050G3_FL_H&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC BE900G3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_BE900-1050G3_FL_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE900G3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_BE900-1050G3_B_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC BE900G3 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC_BE900-1050G3_FS_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![apc Image of product in real life situation BE_P9A7290_A_H](https://download.schneider-electric.com/files?p_Doc_Ref=BE_P9A7290_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![apc Image of product in real life situation BE_P9A7227_A_H](https://download.schneider-electric.com/files?p_Doc_Ref=BE_P9A7227_A_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC Back-UPS, 900VA/540W, Floor/Wall Mount, 120V, 8x NEMA 5-15R outlets, USB Type A + C Ports
BE900G3
Stack your electronic devices on top of the UPS to maximize space
Multi-functional power button provides easy-to-read status of unit and utility power conditions
Over 100 minutes of runtime for network devices when power is outside expected levels
2 USB smart charging ports (Type A + C)
Audible alarms provide notification of changing utility power and UPS power conditions
Environmental performance of the product Learn more
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
RoHS exemption information
Environmental Certifications
ENERGY STAR UPS V2.0 (USA)
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.