![APC AR3350B2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=AR3350B2_FL_V&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC AR3350B2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=AR3350B2_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3350B2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=AR3350B2_FS_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3350B2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=AR3350B2_A_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3350B2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=AR3350B2_OPEN_FL_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3350B2 Image](https://download.schneider-electric.com/files?p_Doc_Ref=AR3350B2_B_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC NetShelter SX Server Rack Gen 2, 42U, 1991H x 750W x 1200D mm, with Sides, Black
AR3350B2
Ideal for AI, high density server and networking applications
2nd Gen model with higher load capacity and better airflow
Lower CO2 emissions with 3.3% decarbonization rate
Ample space, organization, security and convenience features
Extensive list of compatible products and accessories
Environmental performance of the product Learn more
Sustainable by Design
+ Lifecycle Services
WASSEM5X8-RK-01
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Well-being performance
REACh free of SVHC
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
Pro-active China RoHS declaration (out of China RoHS legal scope)
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.