![APC AR3107X609 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8HMP8Z_00&p_File_Type=rendition_369_jpg&default_image=DefaultProductImage.png)
Roll over image to zoom in
![APC AR3107X609 Image](https://download.schneider-electric.com/files?p_Doc_Ref=APC-EWAR-8HMP8Z_00&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3107X609 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-92MVBY_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3107X609 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-92N2PK_M_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3107X609 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-92MVP8_D_V&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
![APC AR3107X609 Image](https://download.schneider-electric.com/files?p_Doc_Ref=SPD_EWAR-929R84_D_H&p_File_Type=rendition_64_gif&default_image=DefaultProductImage.png)
APC NetShelter SX, Server Rack Enclosure, 48U, without Sides, Black, 2258H x 600W x 1070D mm
AR3107X609
Environmental performance of the product Learn more
Sustainable by Design
Sustainability![Green Premium™](https://www.apc.com/product-shop-static/assets/images/brand/greenpremium.svg)
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
![](https://img.youtube.com/vi/gQ2tiLNbSDY/maxresdefault.jpg)
Resource performance
Take-back program available
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
Certifications & Standards
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
Environmental Disclosure
Circularity Profile
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.